3.4.8 Generate SEE Private/Public Encryption and Signing Keys
The SEE key pairs are created to provide secured exchange of information between U-, M- , and MFG-HSM servers. One pair of keys is used for encryption and decryption and the other pair is used for creating and verifying digital signatures.