3.8.2 RGB LED (D3)
Three PWM signals from the WBZ450PE Module are connected to RGB LED (D3) on the WBZ450 Curiosity Board.
| Color | Pin on WBZ450 |
|---|---|
Red | PA9 |
Green | PA10 |
Blue | PB5 |
Three PWM signals from the WBZ450PE Module are connected to RGB LED (D3) on the WBZ450 Curiosity Board.
| Color | Pin on WBZ450 |
|---|---|
Red | PA9 |
Green | PA10 |
Blue | PB5 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.