40.7.16 Channel Ready Data Register

Note: All the data read in this register pertains to the Module defined by CORCHDATAID.CORDYID and its analog input channel defined by CORCHDATAID.CHRDYID.
Table 40-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHRDYDAT
Offset: 0x0D4
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
     FRACTSIGNDIFFLVL 
Access R/KR/KR/KR/K 
Reset 0000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CHRDYDAT[15:8] 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 
Bit 76543210 
 CHRDYDAT[7:0] 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 

Bit 27 – FRACT Fractional Setting

Bit 26 – SIGN Sign Setting

Bit 25 – DIFF Differential Setting

Bit 24 – LVL Level Setting

Bits 15:0 – CHRDYDAT[15:0] Channel Output Data

Note: A read of CHRDYDAT will generate a read bus error on analog input channels which have not been implemented and the returned data will be 0x0000_0000.