40.7.6 Channel Configuration 1 (LVL/CMPEN)

Table 40-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHNCFG1
Offset: 0x024
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 LVLLVLLVLLVLLVLLVLLVLLVL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LVLLVLLVLLVLLVLLVLLVLLVL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPENCHNCMPEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – LVL Channel Level

Channel x is sensitive to the high level of its trigger. Otherwise it is sensitive only to the positive edge of its trigger.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CHNCMPEN Channel Comparator Enable

Channel x is being monitored by the Digital Comparator which is servicing this channel. Otherwise, this channel will not be monitored by the Digital Comparator.