40.7.8 Channel Configuration3 (SIGN/DIFF)

Table 40-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHNCFG3
Offset: 0x02C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 SIGNSIGNSIGNSIGNSIGNSIGNSIGNSIGN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SIGNSIGNSIGNSIGNSIGNSIGNSIGNSIGN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DIFFDIFFDIFFDIFFDIFFDIFFDIFFDIFF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DIFFDIFFDIFFDIFFDIFFDIFFDIFFDIFF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – SIGN SIGN setting

When set to 1, the associated channel x will have its output converted data in signed format. Otherwise, the output data will be in unsigned format.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – DIFF Differential Mode

When set, the associated channel x is connected in differential mode. Otherwise, this channel is connected in single-ended mode.