40.7.7 Channel Configuration 2(FRACT/CSS)

Table 40-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHNCFG2
Offset: 0x028
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 FRACTFRACTFRACTFRACTFRACTFRACTFRACTFRACT 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FRACTFRACTFRACTFRACTFRACTFRACTFRACTFRACT 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CSSCSSCSSCSSCSSCSSCSSCSS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CSSCSSCSSCSSCSSCSSCSSCSS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – FRACT Fractional Data Output Format for Channel x

See 16-bit Output Data Format table for format values.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CSS Channel SCAN Select

When this bit is set, channel x is included in the scan cycle. Otherwise, this channel will not be included in the scan cycle.