40.7.26 Debug Control Register

Table 40-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x168
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Running State

This bit is not affected by software reset and should not be changed by software while the ADC is enabled.

Note: During debug operation with DBGRUN=0 the ADC captures input trigger events and on exit from the debug the ADC will (based on priority) perform conversions on the captured event or events.
ValueDescription
0The ADC is halted when the CPU is halted in debug mode.
1The ADC continues normal operation when the CPU is halted in debug mode.