40.7.15 Channel Ready DATA ID

Table 40-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CORCHDATAID
Offset: 0x0D0
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   CORDYID[1:0]CHRDYID[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:4 – CORDYID[1:0] Core Read ID

This bit field is always read as ‘0’

Bits 3:0 – CHRDYID[3:0] Channel Read ID

Input Channel Index k:

For ADC, set value to input channel index, for status register CHNRDYDAT to display the current values of configuration bits and the last converted output data or written by the user to display the channel.

Note:
  1. Selecting unimplemented input channels on a given ADC will return a bus error with the data (32’h00000000).
ValueDescription
1110analog input channel 14
......
0010analog input channel 2
0001analog channel 1
0000analog channel 0