4.5 PLL/DLL Cascading
(Ask a Question)The clock routing MUXs in CCCs facilitate the cascading of PLLs and DLLs. There are two possible cascading schemes:
- PLL to PLL
- PLL to DLL
The following figure shows the reference and feedback clock connections in a CCC. The CCC configurator must be used for configuring PLL/DLL cascading schemes. The CCC configurator configures the MUXs based on the user inputs provided in the CCC configurator.