4.1 Features
(Ask a Question)Each CCC supports the following features:
- Two fractional PLLs, each supporting:
- Integer or fractional mode
- Dual-reference clock inputs with manual switchover
- Four independent clock outputs
- Phase selection and adjustment
- Programmable delay cells
- Internal feedback mode for low jitter
- De-skew mode with external feedback clock input
- Programmable bandwidth control
- Spread-spectrum clock generation
- Glitch-free start/stop operations for clock outputs
- Power-down mode
- Two DLLs, each supporting:
- Two independent clock outputs
- Variable phase shift selection
- Duty-cycle correction
- Delay code generation
- Clock division
- Power-down mode
- PLL and DLL cascading