Pin Diagrams

Figure .  48-Pin TQFP/VQFN(1,2)
Note:
  1. Shaded pins are up to 5 VDC tolerant.
  2. The large center pad on the bottom of the package may be left floating or connected to VSS. The four-corner anchor pads are internally connected to the large bottom pad, and therefore, must be connected to the same net as the large center pad.
Table . 48-Pin TQFP/VQFN
Pin #FunctionPin #Function
1RP46/PWM1H/RB14 25OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2
2RP47/PWM1L/RB1526PGD2/OA2IN-/AN8/CMP4A/RP35/RB3
3RP60/PWM8H/RC1227PGC2/OA2IN+/RP36/RB4
4RP61/PWM8L/RC1328RP56/ASDA1/SCK2/RC8
5MCLR29RP57/ASCL1/SDI2/RC9
6ANN4/CMP5B/RP77/RD1330RP72/SDO2/PCI19/RD8
7AN12/ANN0/RP48/RC031VSS
8OA1OUT/AN0/CMP1A/IBIAS0/RA032VDD
9OA1IN-/ANA1/RA133PGD3/RP37/PWM6L/SDA2/RB5
10OA1IN+/AN9/RA234PGC3/RP38/PWM6H/SCL2/RB6
11DACOUT1/AN27/AN3/CMP1C/RA335TDO/AN2/AN26/CMP3A/RP39/SDA3/RB7
12OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA436PGD1/AN10/CMP6A/RP40/SCL1/RB8
13AVDD37PGC1/AN11/CMP5A/RP41/SDA1/RB9
14AVSS38RP52/PWM5H/ASDA2/RC4
15OA3IN-/AN13/CMP1B/ISRC0/RP49/RC139RP53/PWM5L/ASCL2/RC5
16OA3IN+/AN14/CMP2B/ISRC1/RP50/RC240RP58/PWM7H/RC10
17AN17/ANN1/CMP4B/IBIAS1/RP54/RC641RP59/PWM7L/RC11
18VDD42VSS
19VSS43VDD
20AN15/ANN2/CMP2A/IBIAS2/RP51/RC344RP65/PWM4H/RD1
21OSCI/CLKI/AN5/RP32/RB045TMS/RP42/PWM3H/RB10(1)
22OSCO/CLKO/AN6/RP33/RB1(2)46TCK/RP43/PWM3L/RB11
23AN18/ANC2/CMP3C/ISRC3/RP74/RD1047TDI/RP44/PWM2H/RB12
24DACOUT2/AN16/CMP4C/ISRC2/RP55/RC748RP45/PWM2L/RB13
Legend: RPn and RPIn represent remappable peripheral functions.
Note:
  1. A pull-up resistor is connected to this pin when device is erased (JTAG enabled) and during programming.
  2. This pin is toggled during programming.