Pin Diagrams (Continued)

Figure .  64-Pin TQFP, QFN(1,2)
Note:
  1. Shaded pins are up to 5 VDC tolerant.
  2. The large center pad on the bottom of the package may be left floating or connected to VSS. The four-corner anchor pads are internally connected to the large bottom pad, and therefore, must be connected to the same net as the large center pad.
Table . 64-Pin TQFP/QFN
Pin #FunctionPin #Function
1RP46/PWM1H/PMD5/RB1433OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2
2RP47/PWM1L/PMD6/RB1534PGD2/OA2IN-/AN8/CMP4A/RP35/RB3
3RP60/PWM8H/PMD7/RC1235PGC2/OA2IN+/RP36/RB4
4RP61/PWM8L/PMA5/RC1336RP56/ASDA1/SCK2/RC8
5RP62/PWM6H/PMA4/RC1437RP57/ASCL1/SDI2/RC9
6RP63/PWM6L/PMA3/RC1538RP73/PCI20/RD9
7MCLR39RP72/SDO2/PCI19/RD8
8RP79/PCI22/PMA2/RD1540VSS
9VSS41VDD
10VDD42RP71/PMD15/RD7
11RP78/PCI21/RD1443RP70/PMD14/RD6
12ANN4/CMP5B/RP77/RD1344RP69/PMA15/PMCS2/RD5
13AN12/ANN0/RP48/RC045PGD3/RP37/SDA2/PMA14/PMCS1/PSCS/RB5
14OA1OUT/AN0/CMP1A/IBIAS0/RA046PGC3/RP38/SCL2/RB6
15OA1IN-/ANA1/RA147TDO/AN2/AN26/CMP3A/RP39/SDA3/RB7
16OA1IN+/AN9/PMA6/RA248PGD1/AN10/CMP6A/RP40/SCL1/RB8
17DACOUT1/AN27/AN3/CMP1C/RA349PGC1/AN11/CMP5A/RP41/SDA1/RB9
18OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA450RP52/PWM5H/ASDA2/RC4
19AVDD51RP53/PWM5L/ASCL2/PMWR/PMENB/PSWR/RC5
20AVSS52RP58/PWM7H/PMRD/PMWR/PSRD/RC10
21RP76/RD1253RP59/PWM7L/RC11
22OA3IN-/AN13/CMP1B/ISRC0/RP49/PMA7/RC154RP68/ASDA3/RD4
23OA3IN+/AN14/CMP2B/ISRC1/RP50/PMD13/PMA13/RC255RP67/ASCL3/RD3
24AN17/ANN1/CMP4B/IBIAS1/RP54/PMD12/PMA12/RC656VSS
25VDD57VDD
26VSS58RP66/RD2
27AN15/ANN2/CMP2A/IBIAS2/RP51/PMD11/PMA11/RC359RP65/PWM4H/RD1
28OSCI/CLKI/AN5/RP32/PMD10/PMA10/RB060RP64/PWM4L/PMD0/RD0
29OSCO/CLKO/AN6/RP33/PMA1/PMALH/PSA1/RB1(2)61TMS/RP42/PWM3H/PMD1/RB10(1)
30AN19/ANB0/CMP2C/RP75/PMA0/PMALL/PSA0/RD1162TCK/RP43/PWM3L/PMD2/RB11
31AN18/ANC2/CMP3C/ISRC3/RP74/PMD9/PMA9/RD1063TDI/RP44/PWM2H/PMD3/RB12
32DACOUT2/AN16/CMP4C/ISRC2/RP55/PMD8/PMA8/RC764RP45/PWM2L/PMD4/RB13
Legend: RPn and RPIn represent remappable peripheral functions.
Note:
  1. A pull-up resistor is connected to this pin when device is erased (JTAG enabled) and during programming.
  2. This pin is toggled during programming.