The device names, pin counts, memory sizes and peripheral availability
of each device are listed in Table and Table . The following pages show their pinout
diagrams.
Table . dsPIC33CK512MP608 Motor Control/Power Supply Families| Product | Total Pins | Flash/(PRAM) | Data RAM | General Purpose I/Os | PPS | ADC Modules | ADC Channels | 16-Bit Timers | SCCP/MCCP | CAN FD | SENT | UART | SPI/I2S | I2C | QEI | CLC | PTG | CRC | PWM (High Resolution) | 12-Bit DAC/Analog CMP | Current Bias Source | REFO |
|---|
| Devices with CAN FD |
| dsPIC33CK512MP608 | 80 | 512K | 64K | 69 | 48 | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK512MP606 | 64 | 512K | 64K | 53 | 48 | 5 | 20 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK512MP605 | 48 | 512K | 64K | 39 | 34 | 5 | 19 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP608 | 80 | 256K | 64K | 69 | 48 | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP606 | 64 | 256K | 64K | 53 | 48 | 5 | 20 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP605 | 48 | 256K | 64K | 39 | 34 | 5 | 19 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
Table . dsPIC33CK512MP608 Motor Control/Power Supply Families with No
CAN FD| Product | Total
Pins | Flash/(PRAM) | Data
RAM | General Purpose I/Os | PPS | ADC
Modules | ADC
Channels | 16-Bit
Timers | SCCP/MCCP | CAN
FD | SENT | UART | SPI/I2S | I2C | QEI | CLC | PTG | CRC | PWM (High
Resolution) | 12-Bit
DAC/Analog CMP | Current Bias
Source | REFO |
|---|
| Devices with No CAN FD |
| dsPIC33CK512MP308 | 80 | 512K | 64K | 69 | 48 | 5 | 24 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK512MP306 | 64 | 512K | 64K | 53 | 48 | 5 | 20 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK512MP305 | 48 | 512K | 64K | 39 | 34 | 5 | 19 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP308 | 80 | 256K | 64K | 69 | 48 | 5 | 24 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP306 | 64 | 256K | 64K | 53 | 48 | 5 | 20 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |
| dsPIC33CK256MP305 | 48 | 256K | 64K | 39 | 34 | 5 | 19 | 1 | 8/1 | — | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 1 | 8 | 6 | 1 | 1 |