Communication Interfaces
- Three UART Modules:
- Support for DMX, LIN/J2602 protocols
- Two 4-Wire SPI/I2S Modules(1)
- Two CAN Flexible Data-Rate (FD) Modules
- Three I2C Modules:
- Support for SMBus
- PPS to Allow Function Remap
- Two SENT Modules
Note:
- This family of devices has three SPIs. However, one SPI is used for communication with the Secure Subsystem. Only two are available for general purpose.