11 Controller Area Network Flexible Data-Rate (CAN FD) Modules

Note:
  1. This data sheet summarizes the features of the dsPIC33CK512MP608 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “CAN Flexible Data-Rate (FD) Protocol Module” (www.microchip.com/DS70005340).
  2. Not all device variants include the CAN FD peripheral. Refer dsPIC33CK512MP608 Product Families for availability.