Advanced Analog Features

  • Five ADC Modules:
    • 12-bit, 3.5 Msps ADC
    • Up to 24 conversion channels
    • 250 ns conversion latency
  • Six DAC/Analog Comparator Modules:
    • 12-bit DACs with hardware slope compensation
    • 15 ns analog comparators
  • Shared DAC/Analog Output:
    • DAC/analog comparator outputs
  • Three Op Amp Modules: 20 MHz GBW
    • 40 V/s Slew Rate
    • ±1 mV offset