Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: | dsPIC33CK512MP608, dsPIC33CK512MP606, dsPIC33CK512MP605, dsPIC33CK256MP608, dsPIC33CK256MP606, dsPIC33CK256MP605, dsPIC33CK512MP308, dsPIC33CK512MP306, dsPIC33CK512MP305, dsPIC33CK256MP308, dsPIC33CK256MP306, dsPIC33CK256MP305 | |
| Architecture: | 33 | = 16-Bit Digital Signal Controller |
| Flash Memory Family: | CK | = Single Core |
| Product Group: | MP | = Motor Control/Power Supply |
| Tape and Reel Option: | T | = Tape and Reel |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| H | = -40°C to +150°C (High) | |
| Package | PT | = 48-Lead TQFP (Y8X) |
| M7 | = 48-Lead VQFN (6MX) | |
| PT | = 64-Lead TQFP (V2X) | |
| MR | = 64-Lead QFN (R4X) | |
| PT | = 80-Lead TQFP (X2X) | |
| Pattern | <Blank> | = Standard Part |
| Vxx | = 3-character code with "V" prefix, specifying Automotive Qualified Product | |
Examples:
- dsPIC33CK512MP608-I/PT: dsPIC33, Enhanced Performance, 512-Kbyte Program Memory, 80-Pin, Industrial temperature, TQFP package.
- dsPIC33CK256MP305T-E/M7VAO: dsPIC33, Enhanced Performance, 256-Kbyte Program Memory, 48-Pin, on Tape and Reel, Extended Temperature, VQFN package, Automotive QEC-A10x Qualified.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.
- For more information on Automotive-Qualified Products, please see www.microchip.com/en-us/solutions/automotive-and-transportation/recommended-for-automotive, or contact your local Sales office.