19 Parallel Master Port (PMP)

Note:
  1. This data sheet summarizes the features of the dsPIC33CK512MP608 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “Parallel Master Port (PMP)” (www.microchip.com/DS70005344).
  2. Not all device variants include the PMP. Refer to dsPIC33CK512MP608 Product Families for availability.

The Parallel Master Port (PMP) is a parallel 8-bit/16-bit I/O module specifically designed to communicate with a wide variety of parallel devices, such as communication peripherals, LCDs, external memory devices and microcontrollers. Because the interfaces to parallel peripherals vary significantly, the PMP module is highly configurable. The key features of the PMP module include:

  • Main and Secondary Operating modes
  • Up to 16 Programmable Address Lines
  • Up to Two Chip Select Lines
  • Programmable Strobe Options:
    • Individual read and write strobes or 
read/write strobe with enable strobe
  • Address Auto-Increment/Auto-Decrement
  • Programmable Address/Data Multiplexing
  • Programmable Polarity on Control Signals
  • Legacy Parallel Port Support
  • Enhanced Parallel Support:
    • Address support
    • Four bytes deep, auto-incrementing buffer
  • Schmitt Trigger or TTL Input Buffers
  • Programmable Wait States
  • Dual Buffer Mode with Separate Read and Write Registers
  • Read Initiate Control
Figure 19-1. PMP Module Pinout and Connections to External Devices