Core: 16-Bit dsPIC33CK CPU

  • 256-512 Kbytes of Program Flash with ECC and 64 Kbytes of Data RAM
  • Fast Six-Cycle Divide
  • Flash with Dual Partition for LiveUpdate Capabilities
  • LiveUpdate
  • Code-Efficient (C and Assembly) Architecture
  • 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle, Mixed-Sign MUL Plus Hardware Divide
  • 32-Bit Multiply Support
  • Five Sets of Interrupt Context Selected Registers for Fast Interrupt Response
  • Zero Overhead Looping
  • RAM Memory Built-In Self-Test (MBIST)