Timers/Output Compare/Input Capture
- One General Purpose 16-Bit Timer
- Peripheral Trigger Generator (PTG) Module
- Eight SCCP Modules:
- Timer, Capture/Compare and PWM modes
- 16 or 32-bit time base
- 16 or 32-bit capture
- Four-deep capture buffer
- Fully asynchronous operation, available in Sleep modes
- Nine MCCP/SCCP modules which
include Timer, Capture/Compare and PWM:
- One MCCP
- Eight SCCPs
- 16 or 32-bit time base
- 16 or 32-bit capture
- Four-deep capture buffer