15.13.25 IPR3
| Name: | IPR3 |
| Offset: | 0xE22 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC2 IP | TX2 IP | RC 1IP | TX 1IP | BCL2 IP | SSP2 IP | BCL 1IP | SSP 1IP | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 5, 7 – RCxIP EUSARTx Receive Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bits 4, 6 – TXxIP EUSARTx Transmit Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bits 1, 3 – BCLxIP MSSPx Bus Collision Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bits 0, 2 – SSPxIP Synchronous Serial Port 'x' Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |