Jump to main content
15.13.28 IPR6
Peripheral Interrupt Priority RegisterBit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | TMR7GIP | TMR5GIP | TMR3GIP | TMR1GIP | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 1 | 1 | 1 | 1 | |
Bit 3 – TMR7GIP TMR7 Gate Interrupt Priority
bit
Value | Description |
---|
1 |
High
priority |
0 |
Low
priority |
Bit 2 – TMR5GIP TMR5 Gate Interrupt Priority
bit
Value | Description |
---|
1 |
High
priority |
0 |
Low
priority |
Bit 1 – TMR3GIP TMR3 Gate Interrupt Priority
bit
Value | Description |
---|
1 |
High
priority |
0 |
Low
priority |
Bit 0 – TMR1GIP TMR1 Gate Interrupt Priority
bit
Value | Description |
---|
1 |
High
priority |
0 |
Low
priority |