15.13.7 PIR5
| Name: | PIR5 |
| Offset: | 0xE38 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR8IF | TMR7IF | TMR6IF | TMR5IF | TMR4IF | TMR3IF | TMR2IF | TMR1IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – TMR8IF TMR8 to PR8 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR8 to PR8 match occurred (must be cleared in software) |
| 0 | No TMR8 to PR8 match occurred |
Bit 6 – TMR7IF TMR7 to PR7 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR7 to PR7 match occurred (must be cleared in software) |
| 0 | No TMR7 to PR7 match occurred |
Bit 5 – TMR6IF TMR6 to PR6 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR6 to PR6 match occurred (must be cleared in software) |
| 0 | No TMR6 to PR6 match occurred |
Bit 4 – TMR5IF TMR5 to PR5 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR5 to PR5 match occurred (must be cleared in software) |
| 0 | No TMR5 to PR5 match occurred |
Bit 3 – TMR4IF TMR4 to PR4 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR4 to PR4 match occurred (must be cleared in software) |
| 0 | No TMR4 to PR4 match occurred |
Bit 2 – TMR3IF TMR3 to PR3 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR3 to PR3 match occurred (must be cleared in software) |
| 0 | No TMR3 to PR3 match occurred |
Bit 1 – TMR2IF TMR2 to PR2 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR2 to PR2 match occurred (must be cleared in software) |
| 0 | No TMR2 to PR2 match occurred |
Bit 0 – TMR1IF TMR1 to PR1 Match Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR1 to PR1 match occurred (must be cleared in software) |
| 0 | No TMR1 to PR1 match occurred |