1.3 CRYPT_HUFFMAN_DeCompress Function
C
int CRYPT_HUFFMAN_DeCompress(
unsigned char* out,
unsigned int outSz,
const unsigned char* in,
unsigned int inSz
);
Description
This function decompresses a block of data using Huffman encoding.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| out | Pointer to destination buffer. |
| outSz | Size of destination buffer. |
| in | Pointer to source buffer to decompress. |
| inSz | Size of source buffer to decompress. |
Returns
- negative - Error code.
- positive - Bytes stored in the out buffer.
Remarks
Output buffer must be large enough to hold the contents of the operation.
Example
unsigned char cBuffer[1024];
unsigned char dBuffer[1024];
int ret
ret = CRYPT_HUFFMAN_DeCompress(dBuffer, sizeof(dBuffer), cBuffer, msglen);