38.7 I/O Pin Electrical Specifications

Table 38-11. I/O Pin Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1AVIL(1)I/O Pins——0.2 x VDDV
DI_1BWith I2C Levels——0.3 x VDD
DI_1CRESET pin——0.2 x VDD
DI_3AVIH(1)I/O pins0.8 x VDD——V
DI_3BWith I2C Levels0.7 x VDD——
DI_3CRESET pin0.8 x VDD——
DI_5VOLOutput voltage low VDD pins——0.6VVDD = 3.0V @ IOL = 10 mA
DI_7Output voltage low VDDIO2 pins——0.6VDDIO2 = 3.0V @ IOL = 10 mA
DI_9VOHOutput voltage high VDD pinsVDD - 0.7——VDD = 3.0V @ IOH = 6 mA
DI_11Output voltage high VDDIO2 pinsVDD - 0.7——VDDIO2 = 3.0V @ IOH = 6 mA
DI_13AIILInput pin leakage current on VDD pins—5125nA

GND ≤ VPIN ≤ VDD(max)

(VPIN = Voltage present on pin)

DI_13BInput pin leakage current on VDDIO2 pins—5125nA

GND ≤ VPIN ≤ VDDIO2(max)

(VPIN = Voltage present on pin)

DI_17RPUP(1)Internal pull-up (DIR = 0, OUT = PULLEN = 1)152033kΩVDD = VDDIO2 = 3V
DI_25tRISE(1)I/O pin rise time—22—ns

Slew rate limit disabled

VDD = VDDIO2 = 3V, CLOAD = 30 pF(max)

—45—nsSlew rate limit enabled

VDD = VDDIO2 = 3V, CLOAD = 30 pF(max)

DI_27tFALL(1)I/O pin fall time—16—nsSlew rate limit disabled

VDD = VDDIO2 = 3V, CLOAD = 30 pF(max)

—30—nsSlew rate limit enabled

VDD = VDDIO2 = 3V, CLOAD = 30 pF(max)

Note:
  1. The figures in the I/O Pin Graphics section are valid for all I/O ports, regardless of whether they are connected to the VDDIO or VDDIO2 power domain.