38.10 Analog-to-Digital Converter (ADC) Electrical Specifications

Table 38-17. ADC Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC module supplyAVDD(min)—AVDD(max)V
Reference Inputs
ADC_3VREF(1)ADC reference voltage The greater of ≥ AVDD(min) or 2.4V—AVDD VExternal reference
AVDDVInternal reference
ADC_5IVREFExternal VREF input load current———µA@ fCNV(max) w/VREF input buffer disabled or bypassed
Analog Input Range
ADC_7AFSFull-scale analog input signal rangeAGND—VREFVSingle-ended mode
-VREF—+VREFVDifferential mode
ADC_9VCMINInput common mode voltageAGND—AVDDV
ADC_11tSETTLINGADC stabilization time—10—µs
Note:
  1. ADC functional device operation with either internal or external VREF < 2.4V is possible, but not characterized. The ADC will function, but with degraded accuracy of approximately ~((0.006 x 2n)/VREF) LSBs over the full-scale range, where "n" is the number of bits. ADC accuracy is limited by internal VREF accuracy and drift, MCU-generated noise, and the user’s application noise/accuracy on AVDD and AGND.
Table 38-18. ADC Single-Ended Mode AC Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)

Operating temperature: TA = 25°C

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single Ended Mode ADC Accuracy(4)
SADC_11ResResolution8—12bitsSelectable 8-, 10-, 12-bit resolution ranges
SADC_13ENOB(1,2)Effective number of bits—9.3—bits12-bit, 800 ksps, Internal VREF
SADC_15—9.3—bits10-bit, 930 ksps, Internal VREF
SADC_17—7.8—bits8-bit, 1000 ksps, Internal VREF
SADC_19INLIntegral nonlinearity—4—LSb12-bit, 800 ksps, Internal VREF
SADC_25DNLDifferential nonlinearity—1—LSb12-bit, 800 ksps, Internal VREF
SADC_31GERRGain error—3.5—LSb12-bit, 800 ksps, Internal VREF
SADC_37EOFFOffset error—6—LSb12-bit, 800 ksps, Internal VREF
Single Ended Mode ADC Dynamic Performance(1,2,4)
SADC_49SINAD Signal-to-noise and distortion—58—dBVREF = AVDD = VDD = 3.0V @ 12-bit maximum sampling rate
SADC_51SNRSignal-to-noise ratio—65—
SADC_53SFDRSpurious-free dynamic range—50—
SADC_55THD(3)Total harmonic distortion—59—
  1. Characterized with an analog input sine wave equal to FTP(max)/100. For example, if FTP(max) = 1 Msps, the analog input used was 1 Msps/100 = 10 kHz sine wave.
  2. The sine wave peak amplitude is 96% of the ADC full-scale input amplitude with 12-bit resolution.
  3. The value is taken over seven harmonics.
  4. The ADC is configured in 12-bit mode. All registers are at their reset default values unless otherwise stated.
Table 38-19. ADC Differential Mode AC Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)

Operating temperature: TA = 25°C

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Differential Mode ADC Accuracy(4)
DADC_11ResResolution8—12bitsSelectable 8-, 10-, 12-bit resolution ranges
DADC_13ENOB (1,2)Effective number of bits—10.1—bits12-bit, 800 ksps, Internal VREF
DADC_15—9.5—bits10-bit, 930 ksps, Internal VREF
DADC_17—7.9—bits8-bit, 1000 ksps, Internal VREF
DADC_19INLIntegral nonlinearity—2.5—LSb12-bit, 800 ksps, Internal VREF
DADC_25DNLDifferential nonlinearity—1.0—LSb12-bit, 800 ksps, Internal VREF
DADC_31GERRGain error—1.2—LSb12-bit, 800 ksps, Internal VREF
DADC_37EOFFOffset error—0.7—LSb12-bit, 800 ksps, Internal VREF
Differential Mode ADC Dynamic Performance(1,2,4)
DADC_49SINAD Signal to noise and distortion—62—dBVREF = AVDD = VDD = 3.0V @ 12-bit max sampling rate
DADC_51SNRSignal to noise ratio—68—
DADC_53SFDRSpurious free dynamic range—63—
DADC_55THD(3)Total harmonic distortion—63—
Note:
  1. Characterized with an analog input sine wave equal to FTP(max)/100. For example, if FTP(max) = 1 Msps, the analog input used was 1 Msps/100 = 10 kHz sine wave.
  2. The sine wave peak amplitude is 96% of the ADC full-scale input amplitude with 12-bit resolution.
  3. The value is taken over seven harmonics.
  4. The ADC is configured in 12-bit mode. All registers are at their reset default values unless otherwise stated.
Table 38-20. ADC Conversion and Sample Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Clock Requirements
ADC_57TADADC clock period83——ns
ADC_58fGCLK_ADCnADCn module GCLK maximum input frequency——FCLK_51MHz
ADC Single-Ended Throughput Rates
ADC_59FTP(1) (single-ended mode)Throughput Rate (single-ended)——800ksps12-bit resolution
——93010-bit resolution
——10008-bit resolution
ADC Differential Mode Throughput Rates
ADC_61FTP(1) (differential mode)Throughput rate (differential mode)——800ksps12-bit resolution
——93010-bit resolution
——10008-bit resolution