38.1 Disclaimer
Unless otherwise specified, all typical values are measured at TA = 25°C and VDD = 3.0V. All minimum and maximum values are valid across operating temperature and voltage ranges, unless otherwise specified.
The given typical values are provided for design guidance only, and part to part variation around these values is expected.