38.3 Operating Frequencies and Thermal Limitations

Table 38-2. Operating Frequency vs. Voltage
Param. No.VDDIO, VDDIO2, AVDD RangeTemp. RangeMax MCU FrequencyComments
DC_51.8V to 5.5V-40°C to +125°C24 MHzExtended
Table 38-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Extended Temperature Devices
Operating ambient temperature rangeTA-40—125°C
Power Dissipation

Internal chip power dissipation:

PINT = (VDDIO2 x (IDD - ΣIOHVDDIO2)) + ( AVDD x (IDDANA - ΣIOHAVDD) + (VDD x (IDD - ΣIOHVDD))

I/O pin power dissipation:

PI/O = ∑ ((VDDIO2 – VOHVDDIO2) x IOHVDDIO2) + ∑ (VOL x IOLVDDIO2) + ∑ ((AVDD – VOHAVDD) x IOHAVDD) + ∑ (VOL x IOLAVDD) + ∑ ((VDD – VOHVDD) x IOHVDD) + ∑ (VOL x IOLVDD)

PD PINT + PI/OW
Maximum allowed power dissipationPDMAX(TJ – TA)/θJAW
Table 38-4. Thermal Packaging Characteristics(1)
CharacteristicsSymbolTyp.Max.Unit
Thermal resistance for the 28-pin VQFN Wettable Flanks (4 x 4 x 1.0 mm) packageθJA22.59—°C/W
Thermal resistance for the 28-pin SSOP (5.30 mm) packageθJA57.3—°C/W
Thermal resistance for the 28-pin SPDIP (0.300) packageθJA60.0—°C/W
Thermal resistance for the 32-pin TQFP (7 x 7 x 1.0 mm) packageθJA56.63—°C/W
Thermal resistance for the 32-pin VQFN Wettable Flanks (5 x 5 x 0.9 mm) packageθJA27.56—°C/W
Thermal resistance for the 48-pin TQFP (7 x 7 x 1.0 mm) packageθJA62.8—°C/W
Thermal resistance for the 48-pin VQFN Wettable Flanks (6 x 6 x 0.9 mm) packageθJA24.8—°C/W
Thermal resistance for the 64-pin TQFP (10 x 10 x 1.0 mm) packageθJA49.83—°C/W
Thermal resistance for the 64-pin VQFN Wettable Flanks (9 x 9 x 1.0 mm) packageθJA19.67—°C/W
Note:
  1. Junction-to-ambient thermal resistance, Theta-JA (θJA), values are obtained through package simulations.