38.2 Absolute Maximum Ratings
Stresses beyond those listed in this section may cause permanent damage to the device. These are stress ratings only. Functional operation of the device at these or any other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
| Parameter | Rating | Units |
|---|---|---|
| Ambient temperature under bias | -40 to +125 | °C |
| Maximum junction temperature | +150 | °C |
| Storage temperature | -60 to +150 | °C |
| Voltage on VDD with respect to GND | -0.3 to +6.5 | V |
| Voltage on VDDIO2 with respect to GND | -0.3 to +6.5 | V |
| Voltage on AVDD with respect to GND | -0.3 to +6.5 | V |
| Voltage on VREFA with respect to AVDD | -0.3 to (AVDD + 0.3) | V |
| Maximum current out of GND pins | 140 | mA |
| Maximum current into VDD pins(1) | 250 | mA |
| Maximum current into VDDIO2 pins(1) | 250 | mA |
| Maximum DC current sunk by a standard I/O pin | 50 | mA |
| Maximum total power dissipation | 800 | mW |
| ESD Qualification | ||
| Human Body Model (HBM) per JESD22-A114 | 2000 | V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins/Corner pins) | 500 / 750 | V |
|
Note:
| ||