7.6.3 Power-On Configuration Strap Timing

The timing diagram below illustrates the configuration strap timing requirements, in relation to power-on, for applications where RESET_N is not used at power-on. The operational level (Vopp) for the external power supply is defined as the minimum operational supply voltage as detailed in the Operating Conditions section.

Figure 7-2. Power-On Configuration Strap Timing
Table 7-9. Power-On Configuration Strap Timing
DescriptionSymbolMinTypMaxUnits

Additional
Information

Configuration strap hold after external power supply at operational leveltcsh4msNote 1
Note:
  1. Design parameter, not tested