7.6.7 RMII Timing

This section specifies the RMII interface transmit and receive timing.

In this mode, a 50 MHz clock must be input on the REFCLKIN pin. Refer to the RMII Clock Source - 50 MHz Oscillator section for additional clock details.

Note: The CRSDV pin performs both carrier sense and data valid functions. CRSDV is asserted asynchronously on detection of carrier due to the criteria relevant to the operating mode. If the PHY has additional bits to be presented on RXD[1:0] following the initial negation of CRSDV, then the device will assert CRSDV on cycles of REFCLKIN which present the second di-bit of each nibble and negate CRSDV on cycles of REFCLKIN which present the first di‑bit of a nibble. For additional information, refer to the RMII specification.
Figure 7-7. RMII Timing
Table 7-14. RMII Timing
DescriptionSymbolMinTypMaxUnits

Additional
Information

REFCLKIN periodtclkp20nsNote 1
REFCLKIN high timetclkhtclkp * 0.45tclkp * 0.55nsNote 1
REFCLKIN low timetclkltclkp * 0.45tclkp * 0.55nsNotes 1, 2
RXD[1:0], RXER, CRSDV output valid from rising edge of REFCLKINtoval16ns
RXD[1:0], RXER, CRSDV output invalid from rising edge of REFCLKINtoinvld3.0ns
TXD[1:0], TXEN setup time to rising edge of REFCLKINtsu4.0ns
TXD[1:0], TXEN hold time after rising edge of REFCLKINtihold1.5ns
Note:
  1. Design parameter, not tested.
  2. 1.8V 50 MHz clock input on REFCLKIN
Note: Timing was designed for system load between 5 pF and 20 pF.