7.6.9.1 10BASE-T1S PMA Transmitter Characteristics

Table 7-17. 10BASE-T1S PMA Transmitter Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Differential driver outputVod0.81.01.2VppFigure 7-9
Cycle-to-cycle jittertj(c-c)0.651.2ns

Note 1

Figure 7-9

Rise time, Fall time

(20%-80%)

trtx, tftx7.914.75ns

Note 1

Figure 7-10

Droop013%

Note 1

Figure 7-9

Note:
  1. C = Characterized on samples
Figure 7-9. Differential Output Test Fixture
Figure 7-10. Transmitter Output Rise/Fall Test Fixture

Power spectral density was measured in a multidrop configuration (50 Ω termination) as shown in Figure 7-9 with the transmitter in the IEEE Transmitter PSD mask test mode 3. The upper and lower limits shown are as proposed by the OPEN Alliance 10BASE‑T1S System Implementation Specification, Version 1.0.

Figure 7-11. Transmitter Power Spectral Density (Typical)

Topology Discovery - Rev D0

The following section describes the Topology Discovery timing and behavior for devices using silicon revision D0 and later.

Figure 7-12. Topology Discovery Signal Characteristics - Rev D0
Table 7-18. Signal Characteristics during Topology Discovery - Rev D0
ParameterSymbolMinTypMaxUnits

Additional Information

Topology Discovery Pulse width Maximumttd_width_max408091ns

Note 1

Topology Discovery Pulse width Minimumttd_width_min778492ns

Note 1

Internal loopback delayttot_delay_int125170260ns

Note 1

Note:
  1. C = Characterized on samples