2.3.3.2.3 Content filled with 0s
(Ask a Question)Fill the content of the memory client with 0s as a place holder and update the memory client after Place and Route and before Programming. There is no need to rerun Place and Route after updating the μPROM Memory Content. For more information, see Update μPROM Memory Content.