2.3.3.2.5 Number of 9-bit Words

Enter the size of the client (displayed as the number of 9-bit words) in decimal.

Note: When multiple clients are added, ensure that the address range of each client does not overlap with the other clients. Overlapping of address range is not allowed and is flagged as an error when it occurs.