7.7.7.2 Get Events Information

Figure 7-23. Get Events Information Array

  • Master (MOSI):
    • Send ID memory region(16 bits): 0x0000 (ATPL360_STATUS_INFO_ID)
    • Send SPI command (1 bit): 0 (read command)
    • Send SPI data length (15 bits) (in blocks of 16 bits): 0x04 (8 bytes)
  • Slave (MISO):
    • Send Firmware Header (16 bits): 0x1122
    • Send Firmware Events (16 bits): 0x0008 (ATPL360_REG_RSP_MASK)
    • Send Firmware Timer reference (32 bits)
    • Send Firmware Events Information (32 bits)
      • First 16 bits: Length of the register value to read in next transaction. (D_REG)
      • Second 16 bits: Not valid