7.7.7.1 Request Register Information
- Master (MOSI):
- Send ID memory region(16 bits): 0x0006 (ATPL360_REG_INFO_ID) [example with G3]
- Send SPI command (1 bit): 1 (write command)
- Send SPI params length (15 bits) (in blocks of 16-bits): 0x0004 (8 bytes)
- Send register identification (4 bytes). See PIB Objects Specification and Access (G3) or PIB Objects Specification and Access (PRIME)
- Send length of the register to read (2 bytes)
- Slave (MISO): PL360 device responds with firmware header (0x1122)