1.2.6 CoreAPB3
(Ask a Question)CoreAPB3 is a bus component that provides an AMBA AHB fabric for interconnection between an APB master and up to 16 APB slaves. CoreAPB3 supports a single APB3 master. In this design, CoreAPB3 is used to connect the CoreABC APB master interface to the CORE10GMAC APB slave interface.