1.2.5 CoreABC

CoreABC is a configurable, low-gate count controller intended for Advanced Microcontroller Bus Architecture Advanced Peripheral Bus (AMBA APB)-based designs. Because this demo design requires only a few registers to be configured and no dynamic changes are required in the configuration, the CoreABC processor is used in this design. Depending on the application requirements, RISC-V, Arm® Cortex®-M1, or any other soft processor might be used for configuring the registers.