1.2.7 PF_POWER_INIT
(Ask a Question)The PF_POWER_INIT block ensures the device is powered up systematically. The process of powering up the device includes the following steps:
- Power-on reset
- Programmed device boot
- Design initialization
During design initialization, the transceiver configuration is initialized using the data stored in the non-volatile memory. The output of the PF_POWER_INIT block is ANDed with the resets used in the design to reset the entire logic.