15.6.10 Peripheral Write Protection Status B

Reading the STATUSB register returns the peripheral write protection status of the indicated peripherals:

0 Peripheral is not write protected.

1 Peripheral is write protected.

Table 15-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: STATUSB
Offset: 0x38
Reset: 0x00000000
Property: -

Bit 3130292827262524 
     TRNGSQI1SQI0GMAC 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
   CAN5CAN4CAN3CAN2CAN1CAN0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 SPI_IXS1SPI_IXS0PTCACADCTCC9TCC8TCC7 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCC6TCC5TCC4TCC3TCC2TCC1TCC0SERCOM9 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 27 – TRNG Peripheral TRNG Write Protection Status

Bits 25, 26 – SQIx Peripheral SQIx Write Protection Status, x = 0,1

For SQI1 see Note 2.

Bit 24 – GMAC Peripheral GMAC Write Protection Status

Bits 16, 17, 18, 19, 20, 21 – CANx  Write Protection Status, x = 0,1,..5

For CAN4 and CAN5 see Note 2.

For CAN2 and CAN3 see Note 1.

Bits 14, 15 – SPI_IXS Peripheral SPI Write Protection Status

Bit 13 – PTC Peripheral PTC Write Protection Status

Bit 12 – AC Peripheral AC Write Protection Status

Bit 11 – ADC Peripheral ADC Write Protection Status

Bits 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 – TCCx Peripheral TCC Write Protection Status, x = 0,1,...9

Bit 0 – SERCOM9 Peripheral SERCOM Write Protection Status

See Note 3.