15.6.7 Peripheral Interrupt Flag Status and Clear B
Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify
the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit. An interrupt request is generated if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the corresponding INTFLAGB interrupt flag.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTFLAGB |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TRNG | SQI1 | SQI0 | GMAC | ||||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CAN5 | CAN4 | CAN3 | CAN2 | CAN1 | CAN0 | ||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SPI_IXS1 | SPI_IXS0 | PTC | AC | ADC | TCC9 | TCC8 | TCC7 | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCC6 | TCC5 | TCC4 | TCC3 | TCC2 | TCC1 | TCC0 | SERCOM9 | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 27 – TRNG True Random Number Generator
Bits 25, 26 – SQIx Serial Quad Interface x = 0,1
See Note 2.
Bit 24 – GMAC Gigabit Media Access Controller
Bits 16, 17, 18, 19, 20, 21 – CANx Controller Area Network, x = 0,1,..5
For CAN4 and CAN5 see Note 2.
For CAN2 and CAN3 see Note 1.