Reading the STATUSC register returns the peripheral write protection status of the
indicated peripherals:
0 Peripheral is not write protected.
1 Peripheral is write protected.
Table 15-12. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name:
STATUSC
Offset:
0x3C
Reset:
0x000000
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
MLB
Access
R/W
Reset
0
Bit 2 – MLB Interrupt Flag for MLB
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.