15.6.5 AHB Client Bus Interrupt Flag Status and Clear

This flag is set when an access error is detected by the CLIENT n, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGAHB interrupt flag.

Table 15-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: INTFLAGAHB
Offset: 0x10
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    HSUSB1HSUSB0SQI1SQI0BROMC 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
          
Access  
Reset  

Bits 11, 12 – HSUSB High-Speed Universal Bus

See Note 2 above.

Bits 9, 10 – SQI Serial Quad Interface

See Note 2 above.

Bit 8 – BROMC Boot ROM Controller