15.6.2 Event Control

Table 15-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
        ERREO 
Access R/W 
Reset 0 

Bit 0 – ERREO Peripheral Access Error Event Output

This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, an event will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:

ValueDescription
0Peripheral Access Error Event Output is disabled.
1Peripheral Access Error Event Output is enabled.