31.3.18.23 CFM Page Read Protect Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CRP |
Offset: | 0x005C |
Reset: | 0x00000000 |
Property: | PAC Write Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
BC2RPLOCK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BC1RPLOCK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BC2RP | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BC1RP | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 26 – BC2RPLOCK Boot Configuration Page 2 Read Protection Lock Bit
Writing a 0 has no effect.
Writing a 1 enables the lock.
Note:
- This field can only be modified when BC2RPLOCK=0.
This field can be set at the same time as writing to BC2RP.
Once set, BC2RPLOCK can only be cleared by a reset.
- The Boot ROM updates this field based on configuration settings.
Value | Description |
---|---|
0 | BC2RP & BC2RPLOCK registers are NOT Locked and can be modified |
1 | BC2RP & BC2RPLOCK registers are Locked and cannot be modified |
Bit 18 – BC1RPLOCK Boot Configuration Page 1 Read Protection Lock Bit
Writing a 0 has no effect.
Writing a 1 enables the lock.
Note:
- This field can only be modified when BC1RPLOCK=0.
This field can be set at the same time as writing to BC1RP.
Once set, BC1RPLOCK can only be cleared by a reset.
- The Boot ROM updates this field based on configuration settings.
Value | Description |
---|---|
0 | BC1RP & BC1RPLOCK registers are NOT Locked and can be modified |
1 | BC1RP & BC1RPLOCK registers are Locked and cannot be modified |
Bit 10 – BC2RP Boot Configuration Page 2 Read Protect Bit
Note:
- This field can only be modified when BC2RPLOCK=0.
- The Boot ROM updates this field based on configuration settings.
Value | Description |
---|---|
0 | Read Protection for Boot Configuration Page 2 is Disabled |
1 | Read Protection for Boot Configuration Page 2 is Enabled |
Bit 2 – BC1RP Boot Configuration Page 1 Read Protect Bit
Note:
- This field can only be modified when BC1RPLOCK=0.
- The Boot ROM updates this field based on configuration settings.
Value | Description |
---|---|
0 | Read Protection for Boot Configuration Page 1 is Disabled |
1 | Read Protection for Boot Configuration Page 1 is Enabled |