The CoreSPI IP is used to program the external SPI Flash using the Mi-V processor. This IP
interfaces the fabric logic to the external SPI Flash, which is connected to the system
controller.
APB Data Width: Select 32
as APB data width in the design. The default value is 8.
SPI Configuration
Mode:
Motorola Mode (default) as the target SPI slave supports Motorola Mode. Mode
3 is selected under Motorola configuration.
Frame
Size: 8
FIFO
Depth: 32
To store maximum frames(TX and RX) in
FIFO.
Clock
Rate: 16
Motorola Configuration
Mode: Mode 3
Keep SSEL Active: Enabled
To keep the slave
peripheral active between back to back data transfers.
SPI Clock = System Clock/2x(16+1).
The following figure shows the CoreSPI_0 configuration.Figure 1-6. CoreSPI Configuration
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.