1.1.1.4 CoreAPB3_0 (IAP Initiator)
- APB
Master Data Bus Width: 32-bit
The design uses 32-bit data width for APB read and write data.
- Number of address bits driven by master: 16
- Position in slave address of upper 4 bits of master address: [27:24] (Ignored if master address width ≥ 32-bits)
- Indirect Addressing: Not in use
- Enabled APB Slave Slots: Slot 0, Slot 1, Slot 2, Slot 3, Slot 4, Slot 5, Slot 6, and Slot 7.
- APB IF
UART: (0x6000_0000 to 0x6000_0FFF).
The APB interface is used by the firmware to get the number of transactions and the last burst size information from the user interface. A dedicated register is used to store the current packet number for the user interface.
- APB_IF_CORE10GMAC: 0x6000_6000 to 0x6000_6FFF
- APB_IF_
LSBDATA: 0x6000_4000 to 0x6000_4FFF
Firmware writes the LSb part of the SPI image to the fabric.
- APB_IF_
MSBDATA: 0x6000_5000 to 0x6000_5FFF
Firmware writes the MSb part of the SPI image to the fabric.
- APB_IF_SS
: 0x6000_2000 to 0x6000_2FFF
This APB interface sends commands to the Core system services.
- APB_IF_SPI: 0x6000_3000 to
0x6000_3FFF
This APB interface sends commands and receives data from the external SPI Flash via system controller’s PF_SPI and CoreSPI.