1.1.3.1.4 Start IAP Program

The following figure shows the sequence of Start IAP Program command execution.
Figure 1-12. Start IAP Program Sequence

When the Program the Image request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Start IAP Program command. After receiving the status and the version number, the updated version number is passed to the GUI.