1.1.3.1.2 Get Target Version

The following figure shows the sequence of Get Target Version command execution.
Figure 1-10. Get Target Version Sequence

When the Get Target Version request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Get Target Version command. After receiving the status and the version number, the version number is passed to the GUI.