1.1.3.1.3 Start IAP Authentication

The following figure shows the sequence of Start IAP Authentication command execution.
Figure 1-11. Start IAP Authentication Sequence

When the Authenticate IAP Image request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Start IAP Authentication command. After receiving the status and the version number, they are passed to the GUI.